??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21080-08210
HELP_VARIABLE
Company
Norelem
Description
21080 - Positioning tables short with coaxial electric drive
Bill of material
21080-08210
BEST
Order No.
21080-0821
AUSF
version
mit Schrittmotor
AUSF1
version
mit integrierter Positioniersteuerung
KABELOR
Kabelausgangsorientierung
-
STEUEROR
Steuerungsorientierung
rechts
B
width
46 mm
B1
distance
36 mm
B2
distance
21 mm
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
D2
thread
8x2 mm
D3
diameter
8 mm
D4
thread
4 mm
H
height
28 mm
H1
height
20 mm
H3
distance
24 mm
H4
distance
14 mm
L1
Length
93,5 mm
L2
Length
46 mm
L3
Length
36 mm
L4
width
26 mm
L6
distance
20 mm
F1
60 N
F2
60 N
F3
30 N
MX
0.5 Nm
MY
0.5 Nm
MZ
2 Nm
BS
Description
Information
Infotext
ROHS
Yes
GEW
kg
0,8371
ZTN
84798997
EAN
4059495301341 mm