??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
21725-010X7000
HELP_VARIABLE
Description
Magnetic tape, scale with incremental coding, 5 mm pole length
Company
Norelem
BEST
Order No.
21725-010X7000
B1
Width
10
L
Length
7000
GENAU
Precision
0.1
BS
Description
Information
Infotext
ROHS
Yes
GEW
kg
0,434
EAN
EAN-Code
0
ZTN
90318020