??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21808-150710
HELP_VARIABLE
Company
Norelem
Description
21808 - Bullseye level body
Bill of material
21808-150710
BEST
Order No.
21808-150710
MATERIAL
Material
Aluminium
D1
Diameter
15 mm
H
version
6.8 mm
EMPF
Sensitivity
10'
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495336428
ZTN
Customs tariff number
90318020
GEW
weight
0,0033 kg/m
ROHS
Yes