??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21800-1171030
HELP_VARIABLE
Company
Norelem
Description
21800 - Bullseye levels in frame, to screw on
Bill of material
21800-1171030
BEST
Order No.
21800-1171030
FORM
Form
A
AUSF
version
with mounting flange
D
Diameter
25 mm
D1
Diameter
17 mm
D2
Diameter
12 mm
D3
Diameter
21.0 mm
D4
Diameter
2.0 mm
H
height
10 mm
H1
height
2.0 mm
EMPF
Sensitivity
30'
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495336145
ZTN
Customs tariff number
90318020
GEW
weight
0,0106 kg/m
ROHS
Yes