??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
21250-030X30075
HELP_VARIABLE
Company
Norelem
Description
21250 - Double tube linear actuator
Bill of material
21250-030X30075
BEST
Order number
21250-030X300
FORM
Form
A
SP
Spindel
TR 14X3 mm
B
Width
130 mm
D1
Diameter
8 mm
D2
Diameter
30H8 mm
D3
Diameter
30 mm
D4
Diameter
7
D5
Diameter DIN 974-1
11 mm
D6
Diameter DIN 974-1
- mm
D7
Diameter DIN 974-1
- mm
G1
Thread
M06 mm
G2
Thread
M06 mm
D
Diameter
26 mm
B1
distance
36 mm
B2
distance
21 mm
H
Height
54 mm
H1
Height
27.0 mm
H2
Height
52 mm
H3
Height
2 mm
S
Stroke
150 mm
SX
Stroke
mm
Enter value for SX
Stroke
mm
cm
inch
ft
L
Length
300 mm
L1
Length
50 mm
L2
Length
26 mm
L3
Width
50 mm
M1
distance
40X30 mm
M2
distance
114.5 mm
M3
distance
70 mm
M4
distance
42 mm
M5
distance
- mm
M6
distance
- mm
P1
Length
2X2X20 mm
GEW
kg
3,2
BS
Description
Information
Infotext
ZTN
Customs tariff number
84798997
EAN
EAN-Nummer Norelem
4059495507644
ROHS
Yes
STX
Pitch of bolt
3.0 mm