??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
09230-16010
HELP_VARIABLE
Company
Norelem
Description
09230 - Magnetic clamping balls
Bill of material
09230-16010
BEST
Order No.
09230-1601
W
rotation angle
┬░
D
diameter
160 mm
D1
height
218 mm
H
Holding force
164 N
HF
Magnetic force
100 N
PT
Polteilung
1,5+0,5
GEW
weight ca. kg
23
BS
Description
Information
Infotext
ZTN
Customs tariff number
85059029
EAN
EAN-Nummer Norelem
4059495439488
ROHS
Yes