??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
09119-302
HELP_VARIABLE
Company
Norelem
Description
09119 - Retaining magnets hard ferrite
Bill of material
09119-302
BEST
Order No.
09119-302
FARBE
Colour
blau
D
diameter
30.0 mm
D1
diameter
28.0 mm
H
height
8 mm
H1
height
2.0 mm
HAFTKRAFT
Magnetic force
14.0 N
GEW
Approx. weight
0.0 g
BS
Description
Information
Infotext
ZTN
Customs tariff number
85059029
EAN
EAN-Nummer Norelem
4059495440255
ROHS
Yes