??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
CAD model selection
09070-50
HELP_VARIABLE
Company
Norelem
Description
09070 - Magnets shallow pot with counterbore hard ferrite
Bill of material
09070-50
BEST
Order No.
09070-50
D
diameter
50 ± 0,20 mm
D1
diameter
8.5 mm
D2
diameter
22.0 mm
H
height
10 mm
N
Magnetic force
180 N
GEW
weight
0 g
BS
Description
Information
Infotext
INFO
Technical Information
Info
EAN
EAN-Nummer Norelem
4059495217758
ZTN
Customs tariff number
85051910
ROHS
Yes