??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
09069-10-10
HELP_VARIABLE
Company
Norelem
Description
09069-10 - Shallow pot magnets with hook NdFeB
Bill of material
09069-10-10
BEST
Order No.
09069-10-10
D
diameter
10
D1
Distance
10.0
D2
diameter
3.0 mm
H
Length
4.5 mm
H1
Length
24.0 mm
N
Magnetic force
25 N
GEW
weight ca. kg
0.005 kg
BS
Description
Information
Infotext
ZTN
Customs tariff number
85059029
EAN
EAN-Nummer Norelem
4059495440644
ROHS
Yes