??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
09066-05
HELP_VARIABLE
Company
Norelem
Description
09066 - Magnets shallow pot SmCo
Bill of material
09066-05
BEST
Order No.
09066-05
FORM
A
D
diameter
16 ± 0.15 mm
D1
diameter
- mm
D2
thread
- mm
H
height
4.5 mm
H1
Length
- mm
T
depth
mm
N
Magnetic force
60 N
BS
Description
Information
Infotext
INFO
Technical Information
Info
GEW
Approx. weight ca. g
0,0066 g
ZTN
Customs tariff number
85051990
EAN
EAN-Nummer Norelem
4059495217253
ROHS