??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
09060-08
HELP_VARIABLE
Company
Norelem
Description
09060 - Magnets deep pot AlNiCo with fitting tolerance
Bill of material
09060-08
BEST
Order No.
09060-08
D
Diameter
32 mm
H
Height
35 mm
H1
Height
3 mm
N
Magnetic force
180 N
GEW
weight
0 g
BS
Description
Information
Infotext
INFO
Technical Information
Info
EAN
EAN-Nummer Norelem
4059495216676
ZTN
85051990
ROHS
Yes