??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07814-0601
HELP_VARIABLE
Company
Norelem
Description
07814 - Shaft collar with thread
Bill of material
07814-0601
BEST
Order No.
07814-0601
WS
Material
Steel
B
width
9
C
C (DIN 912)
M3x8
D1
thread
M6 mm
D2
diameter
16 mm
R
Störbereich
20.7 mm
GEW
Gewicht kg
0.012 mm
BS
Description
Information
Infotext
EAN
4059495180236
ZTN
73269098