??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
07330-752501
HELP_VARIABLE
Description
Circlips for shafts DIN 471
Company
Norelem
BEST
Order No.
07330-752501
MATERIAL
Materials
Stainless steel
A
distance
8.4
B
width
7.0
D1
Diameter
75
D2
Diameter
72.0
D3
Diameter
70.5
D4
Diameter
92,7
D5
Diameter
3.0
M
width
2.65
S
thickness
2.50
GEW
weight
0.022
BS
Description
Information
Infotext
ZTN
Customs tariff number
73182100
EAN
EAN-Nummer Norelem
4059495378305
ROHS