??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07222-16
HELP_VARIABLE
Company
Norelem
Description
07222 - Turnbuckle nuts hexagonal DIN 1479
Bill of material
07222-16
BEST
Order No.
07222-16
D1
thread
M16 mm
D2
Diameter
0
D4
Diameter
4 mm
L
Length
75 mm
M
distance
55.0 mm
SW
width across flats
24 mm
F
Load capacity N
30700 N
BS
Description
Information
Infotext
GEW
0,18049 kg
EAN
4059495349367
ZTN
73181699
ROHS