??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07216-312
HELP_VARIABLE
Company
Norelem
Description
07216 - Hexagon nut with serrated flange
Bill of material
07216-312
BEST
Order No.
07216-312
AUSF
version
Galvanized
FESTKL
Grade
10
D
thread
M12 mm
D1
Length
24.0 mm
H
width across flat
10.0 mm
SW
Diameter
17 mm
N
N (number)
60
BS
Description
Information
Infortext
ZTN
Customs tariff number
73181692
EAN
EAN-Nummer Norelem
4059495376899
GEW
0,01447 kg