??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
07174-1306X8
HELP_VARIABLE
Description
Button head screws EN ISO 7380
Company
Norelem
BEST
Order No.
07174-1306X8
FORM
Form
A
MATERIAL
Materials
Steel
AUSF
version
-
FESTKL
Grade
10.9
D
thread
M6
L
Length
8
SW
Width across flats
4
DK
diameter
10.5
D1
diameter
0.0
K
width
3.3
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181568
EAN
EAN-Nummer Norelem
4059495372648
GEW
0,00255