??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
07173-306X12
HELP_VARIABLE
Description
Hexagon head bolts with serrated flange
Company
Norelem
BEST
Order No.
07173-306X12
AUSF
version
-
FESTKL
Grade
100
D
thread
M6
L
Length
12
SW
width across flat
10
D1
Diameter
14.2
K
height
5.5
A
distance
2.0
N
N (number)
36
BS
Description
Information
Infortext
ZTN
Customs tariff number
73181588
EAN
EAN-Nummer Norelem
4059495371658
GEW
0,0064