??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07171-08X35
HELP_VARIABLE
Company
Norelem
Description
07171 - Hexagon Head Bolts DIN 933
Bill of material
07171-08X35
BEST
Order No.
07171-08X35
AUSF
version
-
MATERIAL
Steel
D
thread
M 8 mm
L
Length
35 mm
K
height
5.3 mm
E
Side-to-side dimension
14.38 mm
SW
width across flats
13 mm
FESTKL
Grade
8.8
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181588
EAN
EAN-Nummer Norelem
4059495444413
GEW
0,01162 kg