??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
07725-240410
HELP_VARIABLE
Description
Hoist rings 360° rotation grade 10
Company
Norelem
BEST
Order No.
07725-24041
ROT
Rotation
D
thread
M24
D1
Diameter
45
B
width
54
B1
width
82
B2
width
50
H
140
H1
height
59
L
Length
36
S
thickness
16.5
SW
width across flats
14
SW1
width across flats
36
TK
max.
4000
ANZM
Tightening torque
400
GEW
Gewicht in kg
1.412
BS
Description
Information
Infotext
ZTN
73181300
EAN
4059495176406