??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07123-10X28
HELP_VARIABLE
Company
Norelem
Description
07123 - Thrust screws with radiused half-dog point
Bill of material
07123-10X28
BEST
Order No.
07123-10X28
D
Thread
M10 mm
D1
Length
7.0 mm
L
diameter
27.9 mm
L1
distance
1.1 mm
L2
Abstnd
3.5 mm
SW
width across flats
5.0 mm
BELASTUNG
Load capacity max. kN (static load only)
20.0 kN
BS
Description
Information
Infotext
GEW
0,0112 kg
ZTN
73181548
EAN
4059495156033
ROHS
Yes