??
User Profile Desktop
Embedded Generation
Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
07100-10640_0
HELP_VARIABLE
BEST
Order No.
07100-10640
W
rotation angle
°
FORM
Form
A
AUSF
version
with full ball
D1
thread
 M 6
mm
L1
Length
40.8
mm
L2
Length
40
mm
D2
diameter
10.0
mm
D3
diameter
0.0
mm
L3
Length
6
mm
L4
Length
16.0
mm
KUGEL
ball-Ø
4.0
mm
SW
width across flats
5
mm
BELASTUNG
load capacity max. (static load only)
9
kN
GEW
Approx. weight
0.0101
kg
BS
Description
Information
Infotext
ROHS
Yes