??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
07165-110X45
HELP_VARIABLE
Description
Grub screws with flat point hexagon socket DIN 913
Company
Norelem
BEST
Order No.
07165-110X45
MATERIAL
Material
Stainless steel
AUSF
version
-
D
Thread
M 10
D1
Diameter
7.0
L
Length
45
L1
-
T
Depth
4.0
SW
Width across flats
5.0
BS
Description
Information
Infotext
GEW
0,0207
ZTN
73181535
EAN
4059495162119
ROHS