??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
07652-108
HELP_VARIABLE
Company
Norelem
Description
07652 - Threaded inserts self-tapping with cutting slot
Bill of material
07652-108
BEST
Order No.
07652-108
MATERIAL
version
Stainless steel
D1
thread
M8 mm
D2
diameter
12.0 mm
P
Pitch
1.50 mm
L
Length
15 mm
TMIN
T min.
18 mm
RMINLM
R min. light metal
2.4
RMINGE
R min. cast iron
3.60
RMINKS
R min. plastics
3.00
BESTHEWZ
Order No. Hand ass. tool
07652-808
BESTMEWZ
Order No. MC ass. tool
07652-908
BS
Description
Information
Infotext
INFO
Technical Information
Info
GEW
0,0051 kg
EAN
4059495173702
ZTN
73181900
ROHS
Yes