??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06610-10-3102X50
HELP_VARIABLE
Company
Norelem
Description
06610-10 - Plastic clamping lever with male thread and clamping force intensifier
Bill of material
06610-10-3102X50
BEST
Order No.
06610-10-3102X50
FARBE
Colour
orange RAL 2004
GR
size
3
X
Internal thread
M10
A
Length
80 mm
A1
Length
95.0 mm
B
width
11.0 mm
D2
30 mm
H
47.0 mm
H4
height
67.9 mm
H2
34.0 mm
H3
height
63.4 mm
L
Length
50 mm
ZZ
No. of teeth
22
GEW
weight
0.128 kg
BS
Description
Information
Infotext
ZTN
73181595
ROHS
Yes
EAN
4059495520117