??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06470-322
HELP_VARIABLE
Description
Ratchet levers
Company
Norelem
BEST
Order No.
06470-322
AUSF
version
with internal thread
X
Internal thread
M 22
PB
Reamed hole Ø H7 with keyway DIN 6885-1
0
SW
Square socket
0
GR
size
4
D
diameter
42
D1
diameter
56
D2
diameter
28
D3
diameter
35
H
height
47
H1
height
6.0
H2
height
23.5
H3
height
4
C
width
61
A
Length
80
E
Length
300
RN
Number of locking slots
9
GEW
Approx. weight
2.355
BS
Description
Information
Infotext
EAN
4059495118734
ZTN
73181699
ROHS
Yes