??
User Profile Desktop
Embedded Generation
Accept licence agreement
2D 3D
?
Attach 3D PDF Datasheet to the CAD models

Previews
Please wait until the preview is generated.
CAD model selection
Discontinued product
Original part
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Generating CAD models
Available CAD models
No CAD models available

Additional files
The following files are available for the current project.
06461-2063X20
HELP_VARIABLE
BEST
Order No.
06461-2063X20
AUSF
version
Stainless steel
FARBE
Colour
silver metallic
GR
size
2
X
External thread
M 6
D
diameter
13.5
mm
D1
diameter
18.5
mm
D2
diameter
19.0
mm
H
height
28.5
mm
H1
height
6.5
mm
H2
height
17.5
mm
H3
height
42.5
mm
H4
height
45.5
mm
A
Length
65
mm
A1
Length
74.5
mm
B
width
9.5
mm
ZZ
No. of teeth
20
L
Length
20
mm
BS
Description
Information
Infotext