??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06442-5121
HELP_VARIABLE
Company
Norelem
Description
06442 - Clamping levers internal thread, steel
Bill of material
06442-5121
BEST
Order No.
06442-5121
FARBE
Colour
black
GR
size
5
X
Internal thread
M12 mm
T
depth
23 mm
D
diameter
23.0 mm
D1
diameter
31.0 mm
D2
diameter
32.0 mm
H
height
49.0 mm
H1
height
12.0 mm
H2
height
31.5 mm
H3
height
73.0 mm
H4
height
77.5 mm
A
distance
110 mm
A1
Length
126.0 mm
B
width
15 mm
ZZ
No. of teeth
26
BS
Description
Information
Infotext
EAN
4059495100760
GEW
0,399 g
ZTN
73181692
ROHS
Yes