??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06380-1121X25
HELP_VARIABLE
Description
Tension levers external thread
Company
Norelem
BEST
Order No.
06380-1121X25
GRAD
degree
20
GR
size
1
X
External thread
M 12
H1
height
4.5
L
Length
25
D
diameter
16
D1
diameter
24
D2
diameter
25
D3
diameter
10
H
height
44.5
H2
height
37.0
H3
height
58.5
H4
height
49.5
A
Length
88.0
A2
Length
15
ZZ
No. of teeth
22
BS
Description
Information
Infotext
EAN
4059495092249
GEW
0,193
ZTN
73181595
ROHS
Yes