??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06330-210
HELP_VARIABLE
Description
Levers 20°
Company
Norelem
BEST
Order No.
06330-210
FORM
Form
N
AUSF
version
tapped
A
Length
76
X
thread
M 10
B1
height
0.0
B2
height
14.5
D1
diameter
13
D2
D2 ball
20
H
height
38.0
L2
distance
6.0
GEW
weight
0.076
BS
Description
Information
Infotext
EAN
4059495089959
ZTN
73181692