??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06321-08250720
HELP_VARIABLE
Company
Norelem
Description
06321 - Cylindrical grips revolving with hexagon socket
Bill of material
06321-08250720
BEST
Order No.
06321-08250720
D
thread
M8 mm
D1
diameter
25 mm
D2
diameter
19 mm
D3
diameter
10 mm
L
Length
15 mm
L1
Length
71 mm
SW
width across flats
4 mm
GEW
weight ca. kg
0.092 kg
BS
Description
Information
Infotext
ZTN
73181595
EAN
4059495089577