??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06268-1308
HELP_VARIABLE
Company
Norelem
Description
06268 - Knurled knobs with grip
Bill of material
06268-1308
BEST
Order No.
06268-1308
FARBE
Colour
black grey RAL 7021
FORM
Form
M
AUSF
version
with transverse hole and grub screw
GR
size
3
D
diameter
8 mm / inch
D1
diameter
63 mm
D2
diameter
22.0 mm
D3
diameter
10 mm
D4
thread
M 4
H
height
41 mm
H1
height
17 mm
H2
height
16 mm
H3
height
8.0 mm
L1
Length
25.0 mm
T
depth
14 mm
BS
Description
Information
Infotext
EAN
4059495083827
GEW
0,0428 g
ZTN
39269097
ROHS
Yes