??
Previews
3D
Dimension
2D
CAD model selection
06235-140
HELP_VARIABLE
Company
Norelem
Description
06235 - Capstan wheel
Bill of material
06235-140
BEST
Order No.
06235-140
D
diameter
14 mm
D1
diameter
55 mm
D2
diameter
30 mm
D3
diameter
25 mm
D4
diameter
10 mm
H
height
38 mm
H1
height
18 mm
H2
height
10 mm
L
Length
99 mm
GEW
weight
0.530 kg
BS
Description
Information
Infotext
ZTN
84879059
EAN
4059495072906