??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06253-50101X20
HELP_VARIABLE
Description
Five lobe grips
Company
Norelem
BEST
Order No.
06253-50101X20
FARBE
Colour
anthracite gray RAL 7021
AUSF
version
with external thread
WS
Material
bolt in stainless steel
FORM
Form
L
D
thread
M 10
D1
diameter
50
D2
diameter
22.2
D3
diameter
28.2
H
height
34.8
H1
height
17.8
H2
height
11.5
T
depth
-
L
Length
20
BS
Description
Information
Infotext
EAN
4059495077185
ZTN
73181595
ROHS
Yes