??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06209-23206
HELP_VARIABLE
Company
Norelem
Description
06209 - Star grips silimar to DIN 6336, metal parts stainless steel
Bill of material
06209-23206
BEST
Order No.
06209-23206
MATERIAL
material
Stainless steel
AUSF
version
with threaded bush
FORM
Form
K
D
thread
M 6 mm
D1
diameter
32 mm
D8
diameter
14 mm
H
height
20 mm
H3
height
10 mm
T
Screw-depth
12 mm
L
Length
- mm
BS
Description
Information
Infotext
EAN
4059495292373
GEW
0,012 g
ZTN
73181639
ROHS
Yes