??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06160-310
HELP_VARIABLE
Description
Palm grips grey cast iron DIN 6335
Company
Norelem
BEST
Order No.
06160-310
FORM
Form
C
AUSF
version
blind hole
D
Internal thread
10
D1
diameter
50
D2
diameter
18
D6
diameter
0.0
H
height
32
H3
height
20
T
depth
18
T1
depth
21
BS
Description
Information
Infotext
EAN
4059495059457
ZTN
73181692
ROHS
Yes