??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06156-5080162
HELP_VARIABLE
Description
Palm grips aluminium, silimar to DIN 635
Company
Norelem
BEST
Order No.
06156-5080162
AUSF
version
tapped blind hole
AUSF1
version
E polished
FORM
Form
E
D
diameter
M 16
D1
diameter
80
D2
diameter
25
D6
diameter
0.0
H
height
50
H3
height
30
T
depth
28
T1
depth
32
L
Length
-
BS
Description
Information
Infotext
EAN
4059495059143
ZTN
76169990
ROHS
Yes