??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
06089-04X8
HELP_VARIABLE
Company
Norelem
Description
06089 - Knurled screws low head steel and stainless steel, DIN 653
Bill of material
06089-04X8
BEST
Order No.
06089-04X8
MATERIAL
Steel
D
thread
M 4 mm
D1
diameter
16 mm
D3
diameter
4 mm
H
height
6.5
K
width
3.5 mm
L
Length
8 mm
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181595
EAN
EAN-Nummer Norelem
4059495359267
GEW
0,005498 g