??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06947-083020
HELP_VARIABLE
Description
Tubular handles adjustable
Company
Norelem
BEST
Order No.
06947-08302
FARBE
Colour
black anodized
AMAX
A max.
B
width
36
D
thread
M8
H
height
68
L
Length
-
TRAG
Load capacity
1000
BS
Description
Information
Infotext
EAN
4059495299129
GEW
0,0737
ZTN
76169990
ROHS
Yes