??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
06920-192140010
HELP_VARIABLE
Description
Pull handles oval detachable
Company
Norelem
BEST
Order No.
06920-19214001
POS
Position
A
distance
192
A1
distance
26
A2
distance
8
B
diameter
40
B1
width
17
B2
Length
25
D1
diameter
14
D
Gewinde
M5x16
H
height
55
H1
distance
8
L
Length
232
GEW
weight ca. kg
0.290
BS
Description
Information
Infotext
ZTN
76169990
EAN
4059495138466
ROHS
Yes