??
Previews
3D
Dimension
2D
CAD model selection
04758-0180X40
HELP_VARIABLE
Company
Norelem
Description
04758 - Plate, steel open
Bill of material
04758-0180X40
BEST
Order No.
04758-0180X40
B
width
40 mm
B1
width
10.4 mm
D
Thread
M6 mm
L
Length
180 mm
L1
Length
160 mm
S
height
5 mm
GEW
weight ca. kg
0.209 kg
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495494203 mm
ZTN
84662098
ROHS
Yes