??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
04373-12040_(50)
HELP_VARIABLE
Description
Hook camps with collar
Company
Norelem
BEST
Order No.
04373-12040
D
diameter
32
D1
thread
M 12
H
Clamping range
Enter value for H
Clamping range
mm
cm
inch
ft
H1
height of hexagon
10
H2
height
27
H3
height of bolt head
11
H4
height
10
H5
height
30
B
width of cone point
18
C
width
40
R
Radius of cone point
40
SW
Width across flats
36
ANZM
tightening torque
45
F
Clamping force
13.5
GEW
Approx. weight
0.432
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84662098
EAN
EAN-Nummer Norelem
4059495048062
ROHS
Yes