??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
04371-21288
HELP_VARIABLE
Description
Hook clamps with collar and cam lever
Company
Norelem
BEST
Order No.
04371-212
AUSF
version
Außengewinde
D
thread
M12
D1
diameter
32
D2
diameter
M8x0,75
H
height
Enter value for H
height
mm
cm
inch
ft
H1
height
96
H2
height
82
H3
height
15
L
Width
18
L1
height
18
L2
height
12
A
distance
96.0
B
Width
33.3
P
distance
30
R
Radius
50
SW
width across flats
27
HUB
Hub S
1.5
SPANNKRAFT
Spannkraft F
8
HANDKRAFT
hand force
350
BS
Description
Information
Infotext
TYP1
4.000
GEW
Gewicht
0,7782
EAN
EAN-Nummer Norelem
4059495349718
ZTN
84662098