??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
04232-2521108
HELP_VARIABLE
Company
Norelem
Description
04232 - Cam levers plastic handle internal and external thread, steel or stainless steel
Bill of material
04232-2521108
BEST
Order No.
04232-2521108
FARBE
Colour
black
WS
Material
steel
AUSF
version
Internal thread
GR
size
2
D
thread
M 8 mm
D1
diameter
27.1 mm
D2
diameter
11 mm
B
width
33 mm
B1
width
24 mm
H
height
16.2 mm
H1
height
27.7 mm
A
Length ±1
100.0 mm
A1
Length
110.0 mm
L
Length
0 mm
F
Clamping force F
5.0 kN
HANDKRAFT
hand force
170 N
S
stroke
1.50 mm
BS
Description
Information
Infotext
GEW
weight
0,0562 kg
EAN
EAN-Nummer Norelem
4059495046730
ZTN
Customs tariff number
73181692
ROHS
Yes