??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
03158-203106(FORM.)
HELP_VARIABLE
Description
Centring clamps with ball or hexagon segments
Company
Norelem
BEST
Order No.
03158-203106
FORM
Form
B
A
distance
9.0
DMIN
clamping diameter min.
30.5
DMAX
clamping diameter max.
38.5
D1
Thread
M 6
D2
Diameter
25
D3
Diameter
4.0
D4
Diameter
6.4
H
Height
32.7
H1
Height
23.1
H2
Height
14.2
H3
Height
11.9
H4
Height
4.6
L
Length
7.0
M
Length
3.5
K
distance
8
SW
width across flats
5
KUGELDRM
ball-Ø
0.0
SECHSKT
Hexagon
8
ANZAHL
Number of balls/hexagon
3
F
Strength
4.5
GEW
weight
0.100
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84662098
EAN
EAN-Nummer Norelem
4059495032887
ROHS
Yes