??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
03290-04 (A)
HELP_VARIABLE
Description
Carrier keys DIN 2079
Company
Norelem
BEST
Order No.
03290-04
FORM
Form
A
AUSF
version
for spindle heads Nos. 30 to 60
SPINDE
spindle head no.
50-55
K
Length
26.5
K1
width
0.0
B2
width
25.4
D7
through hole
13.0
D8
counterbore diameter
19.0
H
height
25
H1
height
0.0
T
counterbore depth
12.3
L5
borehole distance
0.0
GEW
weight
0.087
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
84662020
EAN
EAN-Nummer Norelem
4059495038162
ROHS
Yes