??
Previews
3D
Dimension
2D
CAD model selection
03197-108161
HELP_VARIABLE
Company
Norelem
Description
03197 - Bushing for ball lock pins with LONG-LOK thread lock
Bill of material
03197-108161
BEST
Order No.
03197-108161
AUSF
version
with LONG-LOK
D
diameter
8 mm
D1
thread
M16 mm
D2
diameter
10.0 mm
D3
diameter
12 mm
L
Length
30 mm
L1
Length
14 mm
L3
Length
5 mm
L4
Length
10 mm
L5
Length
5 mm
SW
width across flats
8 mm
T
depth
5 mm
GEW
weight ca. kg
0.023 mm
BS
Description
Information
Infotext
ZTN
Customs tariff number
73181535
EAN
EAN-Nummer Norelem
4059495036243 mm
ROHS
Yes