??
Previews
3D
Dimension
2D
CAD model selection
03162-12
HELP_VARIABLE
Company
Norelem
Description
03162 - Locating bushes for pneumatic locating cylinder
Bill of material
03162-12
BEST
Order No.
03162-12
D
diameter
12.1 mm
D1
diameter
20 mm
D2
diameter
19.6 mm
D3
diameter
36 mm
D4
diameter
4.5 mm
D5
diameter
8.0 mm
D6
diameter
M4 mm
D7
diameter
28 mm
D8
diameter
19.8 mm
D9
diameter
37 mm
H
height
8.0 mm
H1
height
10.5 mm
H2
height
7.5 mm
H3
height
3.5 mm
H4
height
8.0 mm
H5
height
8.5 mm
BS
Description
Information
Infotext
INFO
Technical Information
Info
ZTN
Customs tariff number
84662020
EAN
EAN-Nummer Norelem
4059495412528
GEW
Approx. weight
0,0575 g
ROHS
Yes