??
User Profile Desktop
Download CAD models
Previews
Please wait until the preview is generated.
CAD model selection
03099-1080510_E
HELP_VARIABLE
Description
Cam-action indexing plungers stainless steel
Company
Norelem
BEST
Order No.
03099-1080510
AUSF
version
grip uncoated smooth sleeve
FORM
Form
E
D
diameter
5
D1
diameter
10
L
Length
38.0
L2
Length
25
B
width
9.0
B1
width
3.0
H
height
6
F
chamfer 30°
1.3
F1
Spring force initial pressure F1 approx. N
8
F2
Spring force final pressure F2 approx. N
14
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nummer Norelem
4059495029849
GEW
Gewicht ca.
0,0203
ROHS
Yes