??
User Profile Desktop
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
03099-10412201
HELP_VARIABLE
Description
Cam-action indexing plungers stainless steel
Company
Norelem
BEST
Order No.
03099-10412201
AUSF
version
grip uncoated without nut
FORM
Form
A
D
diameter
12
D1
thread
M 20 x 1,5
D2
diameter
20
L
Length
70.0
L2
Length
50
L3
Length
35
B
width
18.0
B1
width
6.0
H
height
12
SW
width across flats
30
F
chamfer 30°
3.0
F1
Spring force initial pressure F1 approx. N
20
F2
Spring force final pressure F2 approx. N
60
BS
Description
Information
Infotext
ZTN
Zolltarifnummer
73181900
EAN
EAN-Nummer Norelem
4059495029580
GEW
Gewicht ca.
0,142
ROHS
Yes