??
Previews
3D
Dimension
2D
Please wait until the preview is generated.
CAD model selection
03089-9006
HELP_VARIABLE
Company
Norelem
Description
03089 - Bushes cylindrical
Bill of material
03089-9006
BEST
Order No.
03089-9006
WS
Material
Steel
D
diameter
6 mm
D1
diameter
10.0 mm
L
Length
7.0 mm
BS
Description
Information
Infotext
EAN
EAN-Nummer Norelem
4059495023298 mm
GEW
Approx. weight
0,003 g
ZTN
84662020